Flat & Ribbon Cable PVC TUBEFLEX (45142/100)

Flat & Ribbon Cable  PVC TUBEFLEX 45142/100

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 45142/100

Brand: HELUKABEL

Price: 1,718.52

Delivery time: 5 Days


Technical Data:

Finished outer diameter: 10.7 mm

Number of cores x nominal cross section: 40 x 28 mm2

Cop: 38.7 kg / km

Weight approx.: 101 kg / km


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45142/100

Part Number
45142/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Cop
(kg / km)
Weight approx.
(kg / km)

1,718.52 €

1 5 Days 1010.740 x 2838.7101

Loading...

  1. 1

Basic information

Overall Length(m) 100 Temperature range(°C) -20°C to +80°C Test voltage Core/core 2000 V
Radiation resistance up to 80 Mrad

This page is Flat & Ribbon Cable PVC TUBEFLEX, part number 45142/100.
You can find the detail information about specifications and dimensions on part number 45142/100.

Variation of this product

Part Number
45132/100
45133/100
45134/100
45136/100
45143/100
45145/100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Cop
(kg / km)
Weight approx.
(kg / km)

1,036.82 €

1 5 Days 107.214 x 2813.648

994.78 €

1 5 Days 107.216 x 2815.551

1,209.57 €

1 5 Days 107.320 x 2819.457

1,398.68 €

1 5 Days 108.625 x 2824.269

2,290.89 €

1 5 Days 1011.150 x 2848.4118

2,427.06 €

1 5 Days 101364 x 2862147

Tech Support