Heat & Cold resistant FEP UV resistant HELUFLON FEP 6Y (24550/500)

Heat & Cold resistant  FEP UV resistant HELUFLON FEP 6Y 24550/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 24550/500

Brand: HELUKABEL

Price: 3,068.33

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Number Of Cores: 5 Core

Finished outer diameter: 3.5 mm

Core insulation: FEP-HELUFLON

Coat Material: FEP-HELUFLON


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24550/500

Part Number
24550/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

3,068.33 €

1 5 Days 1050053.5FEP-HELUFLONFEP-HELUFLON0.25--fine wirednocoloredyesno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Rated voltage U(kV) 0.6 Halogen-free according to EN 50267-2-3 no

This page is Heat & Cold resistant FEP UV resistant HELUFLON FEP 6Y, part number 24550/500.
You can find the detail information about specifications and dimensions on part number 24550/500.

Variation of this product

Part Number
24284/1000
24501/1000
24501/500
24551/1000
24552/1000
24552/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

20,484.29 €

1 5 Days 10100048.3FEP-HELUFLONFEP-HELUFLON4--fine wirednocoloredyesno

5,373.11 €

1 5 Days 10100024.9FEP-HELUFLONFEP-HELUFLON1.5--fine wirednocolorednono

2,686.56 €

1 5 Days 1050024.9FEP-HELUFLONFEP-HELUFLON1.5--fine wirednocolorednono

5,770.03 €

1 5 Days 10100073.9FEP-HELUFLONFEP-HELUFLON0.25--fine wirednocoloredyesno

4,232.57 €

1 5 Days 10100023.3FEP-HELUFLONFEP-HELUFLON0.5--fine wirednocolorednono

2,116.29 €

1 5 Days 1050023.3FEP-HELUFLONFEP-HELUFLON0.5--fine wirednocolorednono

Tech Support