Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24032/1000
Part Number
|
---|
24032/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Rated voltage U (kV) | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,283.69 € | 1 | 5 Days | 10 | 1000 | 4 | 8.5 | 1.5 | 0.75 | - | - | fine wired | Core | colored | yes | no |
Loading...
Sheath (outer coating) color | Black | Core insulation | PVC | Coat Material | PVC |
---|---|---|---|---|---|
Halogen-free according to EN 50267-2-3 | no |
This page is Heat & Cold resistant PVC HELUTHERM 120, part number 24032/1000.
You can find the detail information about specifications and dimensions on part number 24032/1000.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Rated voltage U(kV)
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24003/500 |
24004/1000 |
24004/500 |
24032/500 |
24033/1000 |
24033/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Rated voltage U (kV) | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
629.03 € | 1 | 5 Days | 10 | 500 | 3 | 5.1 | 0.5 | 0.5 | - | - | fine wired | Core | colored | yes | no | |||
1,522.21 € | 1 | 5 Days | 10 | 1000 | 4 | 5.5 | 0.5 | 0.5 | - | - | fine wired | Core | colored | yes | no | |||
761.11 € | 1 | 5 Days | 10 | 500 | 4 | 5.5 | 0.5 | 0.5 | - | - | fine wired | Core | colored | yes | no | |||
1,641.85 € | 1 | 5 Days | 10 | 500 | 4 | 8.5 | 1.5 | 0.75 | - | - | fine wired | Core | colored | yes | no | |||
4,087.93 € | 1 | 5 Days | 10 | 1000 | 5 | 9.6 | 1.5 | 0.75 | - | - | fine wired | Core | colored | yes | no | |||
2,043.97 € | 1 | 5 Days | 10 | 500 | 5 | 9.6 | 1.5 | 0.75 | - | - | fine wired | Core | colored | yes | no |