Heat & Cold resistant Rubber / Neoprene H05SS-F

Heat & Cold resistant  Rubber / Neoprene H05SS-F

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22291/1000
22291/500
22295/1000
22295/500
22299/1000
22299/500
22303/1000
22303/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Conductor Nominal cross-section

2,135.35 €

1 5 Days 10100070.75

1,067.67 €

1 5 Days 1050070.75

2,480.94 €

1 5 Days 1010007.41

1,240.48 €

1 5 Days 105007.41

3,231.64 €

1 5 Days 1010008.91.5

1,615.83 €

1 5 Days 105008.91.5

5,365.86 €

1 5 Days 10100010.42.5

2,682.94 €

1 5 Days 1050010.42.5

Loading...

  1. 1

Basic information

Number Of Cores(Core) 3 Sheath (outer coating) color Black Core insulation vernetzten SiR (Rubber-mixture) EI2
Coat Material vernetztem EM9 (Rubber-mixture) Rated voltage U(kV) 0.5 Conductor class fine wired
Stranding Core Core identification colored protective conductor yes
Halogen-free according to EN 50267-2-3 no oil resistance no

Tech Support