Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23142/500
Part Number
|
---|
23142/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Sheath (outer coating) color | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,848.58 € | 1 | 5 Days | 10 | 500 | 16 | 19.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no |
Loading...
Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
---|
This page is Heat & Cold resistant SILICONE / RUBBER halogen free SIHF, part number 23142/500.
You can find the detail information about specifications and dimensions on part number 23142/500.
Configure
Basic Attributes
Sheath (outer coating) color
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Coat Material
Conductor Nominal cross-section
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22940/500 |
22941/1000 |
22941/500 |
22989/100 |
23144/1000 |
23144/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Sheath (outer coating) color | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
711.01 € | 1 | 5 Days | 10 | 500 | 3 | 5.9 | - | Silicone-Rubber | Silicone-Rubber | 0.5 | - | - | fine wired | Core | colored | no | no | |||
1,526.49 € | 1 | 5 Days | 10 | 1000 | 4 | 6.4 | - | Silicone-Rubber | Silicone-Rubber | 0.5 | - | - | fine wired | Core | colored | no | no | |||
763.25 € | 1 | 5 Days | 10 | 500 | 4 | 6.4 | - | Silicone-Rubber | Silicone-Rubber | 0.5 | - | - | fine wired | Core | colored | no | no | |||
98.96 € | 1 | 5 Days | 10 | 100 | 2 | 5.6 | Red | Rubber (Silicone) | Rubber (Silicone) | 0.5 | -60°C to +180°C | -60°C to +180°C | Kl.5 = fine wired | - | Colour | no | - | |||
33,046.85 € | 1 | 5 Days | 10 | 1000 | 25 | 24.4 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
16,523.42 € | 1 | 5 Days | 10 | 500 | 25 | 24.4 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no |