Heat & Cold resistant SILICONE / RUBBER halogen free SIHF (Part Numbers)

Heat & Cold resistant  SILICONE / RUBBER halogen free  SIHF

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23003/500

Part Number
23003/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Sheath (outer coating) color Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

899.43 €

1 5 Days 1050047.6-Silicone-RubberSilicone-Rubber0.75--fine wiredCorecoloredyesno

Loading...

  1. 1

Basic information

Rated voltage U(kV) 0.5 Halogen-free according to EN 50267-2-3 no

This page is Heat & Cold resistant SILICONE / RUBBER halogen free SIHF, part number 23003/500.
You can find the detail information about specifications and dimensions on part number 23003/500.

Variation of this product

Part Number
22941/1000
22941/500
22989/100
23004/1000
23004/500
23005/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Sheath (outer coating) color Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor oil resistance

1,526.49 €

1 5 Days 10100046.4-Silicone-RubberSilicone-Rubber0.5--fine wiredCorecolorednono

763.25 €

1 5 Days 1050046.4-Silicone-RubberSilicone-Rubber0.5--fine wiredCorecolorednono

98.96 €

1 5 Days 1010025.6RedRubber (Silicone)Rubber (Silicone)0.5-60°C to +180°C-60°C to +180°CKl.5 = fine wired-Colourno-

2,176.05 €

1 5 Days 10100058.5-Silicone-RubberSilicone-Rubber0.75--fine wiredCorecoloredyesno

1,088.02 €

1 5 Days 1050058.5-Silicone-RubberSilicone-Rubber0.75--fine wiredCorecoloredyesno

3,143.34 €

1 5 Days 10100069.2-Silicone-RubberSilicone-Rubber0.75--fine wiredCorecoloredyesno

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360