Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Sheath (outer coating) color | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,115.83 € | 1 | 5 Days | 10 | 1000 | 3 | 8 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
1,057.91 € | 1 | 5 Days | 10 | 500 | 3 | 8 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
280.89 € | 1 | 5 Days | 10 | 100 | 4 | 8.7 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
2,808.89 € | 1 | 5 Days | 10 | 1000 | 4 | 8.7 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
1,404.44 € | 1 | 5 Days | 10 | 500 | 4 | 8.7 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
340.24 € | 1 | 5 Days | 10 | 100 | 5 | 9.6 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
3,402.30 € | 1 | 5 Days | 10 | 1000 | 5 | 9.6 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
1,701.16 € | 1 | 5 Days | 10 | 500 | 5 | 9.6 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
4,584.50 € | 1 | 5 Days | 10 | 1000 | 7 | 10.4 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
2,292.24 € | 1 | 5 Days | 10 | 500 | 7 | 10.4 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
5,867.07 € | 1 | 5 Days | 10 | 1000 | 8 | 11.2 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
2,933.54 € | 1 | 5 Days | 10 | 500 | 8 | 11.2 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
7,231.83 € | 1 | 5 Days | 10 | 1000 | 10 | 13 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
3,615.91 € | 1 | 5 Days | 10 | 500 | 10 | 13 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
7,863.91 € | 1 | 5 Days | 10 | 1000 | 12 | 13.9 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
3,931.96 € | 1 | 5 Days | 10 | 500 | 12 | 13.9 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
11,431.87 € | 1 | 5 Days | 10 | 1000 | 14 | 14.7 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
5,715.93 € | 1 | 5 Days | 10 | 500 | 14 | 14.7 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
11,881.95 € | 1 | 5 Days | 10 | 1000 | 16 | 16.2 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
5,940.98 € | 1 | 5 Days | 10 | 500 | 16 | 16.2 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
13,080.87 € | 1 | 5 Days | 10 | 1000 | 18 | 17 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
6,540.44 € | 1 | 5 Days | 10 | 500 | 18 | 17 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
15,217.15 € | 1 | 5 Days | 10 | 1000 | 20 | 17.5 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
7,608.57 € | 1 | 5 Days | 10 | 500 | 20 | 17.5 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
17,601.22 € | 1 | 5 Days | 10 | 1000 | 24 | 20.4 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
8,800.62 € | 1 | 5 Days | 10 | 500 | 24 | 20.4 | - | Silicone-Rubber | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no | |||
2,622.05 € | 1 | 5 Days | 10 | 1000 | 2 | 8.8 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | no | no | |||
1,311.02 € | 1 | 5 Days | 10 | 500 | 2 | 8.8 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | no | no | |||
3,499.54 € | 1 | 5 Days | 10 | 1000 | 3 | 9.7 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
1,749.76 € | 1 | 5 Days | 10 | 500 | 3 | 9.7 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
443.94 € | 1 | 5 Days | 10 | 100 | 4 | 10.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
4,439.49 € | 1 | 5 Days | 10 | 1000 | 4 | 10.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
2,219.75 € | 1 | 5 Days | 10 | 500 | 4 | 10.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
269.46 € | 1 | 5 Days | 10 | 50 | 5 | 11.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
538.93 € | 1 | 5 Days | 10 | 100 | 5 | 11.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
5,389.30 € | 1 | 5 Days | 10 | 1000 | 5 | 11.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
2,694.64 € | 1 | 5 Days | 10 | 500 | 5 | 11.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
7,199.84 € | 1 | 5 Days | 10 | 1000 | 7 | 12.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
3,599.93 € | 1 | 5 Days | 10 | 500 | 7 | 12.6 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
13,027.89 € | 1 | 5 Days | 10 | 1000 | 12 | 17.1 | - | Silicone-Rubber | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | no | |||
4,040.34 € | 1 | 5 Days | 10 | 1000 | 2 | 10.8 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | no | no | |||
2,020.17 € | 1 | 5 Days | 10 | 500 | 2 | 10.8 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | no | no | |||
5,353.04 € | 1 | 5 Days | 10 | 1000 | 3 | 11.4 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | |||
2,676.53 € | 1 | 5 Days | 10 | 500 | 3 | 11.4 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | |||
6,874.32 € | 1 | 5 Days | 10 | 1000 | 4 | 12.5 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | |||
3,437.17 € | 1 | 5 Days | 10 | 500 | 4 | 12.5 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | |||
8,950.74 € | 1 | 5 Days | 10 | 1000 | 5 | 13.9 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | |||
4,475.37 € | 1 | 5 Days | 10 | 500 | 5 | 13.9 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | |||
10,878.60 € | 1 | 5 Days | 10 | 1000 | 7 | 15.6 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | |||
5,439.31 € | 1 | 5 Days | 10 | 500 | 7 | 15.6 | - | Silicone-Rubber | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | no | |||
5,914.29 € | 1 | 5 Days | 10 | 1000 | 2 | 12.4 | - | Silicone-Rubber | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | no | no | |||
2,957.15 € | 1 | 5 Days | 10 | 500 | 2 | 12.4 | - | Silicone-Rubber | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | no | no | |||
8,340.39 € | 1 | 5 Days | 10 | 1000 | 3 | 13.2 | - | Silicone-Rubber | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | yes | no | |||
4,170.20 € | 1 | 5 Days | 10 | 500 | 3 | 13.2 | - | Silicone-Rubber | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | yes | no | |||
10,188.70 € | 1 | 5 Days | 10 | 1000 | 4 | 14.8 | - | Silicone-Rubber | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | yes | no | |||
5,094.34 € | 1 | 5 Days | 10 | 500 | 4 | 14.8 | - | Silicone-Rubber | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | yes | no | |||
14,359.54 € | 1 | 5 Days | 10 | 1000 | 3 | 17.2 | - | Silicone-Rubber | Silicone-Rubber | 10 | - | - | fine wired | Core | colored | yes | no | |||
7,179.78 € | 1 | 5 Days | 10 | 500 | 3 | 17.2 | - | Silicone-Rubber | Silicone-Rubber | 10 | - | - | fine wired | Core | colored | yes | no | |||
22,989.78 € | 1 | 5 Days | 10 | 1000 | 5 | 21.4 | - | Silicone-Rubber | Silicone-Rubber | 10 | - | - | fine wired | Core | colored | yes | no | |||
11,494.88 € | 1 | 5 Days | 10 | 500 | 5 | 21.4 | - | Silicone-Rubber | Silicone-Rubber | 10 | - | - | fine wired | Core | colored | yes | no |
Loading...
Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
---|
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Sheath (outer coating) color
Core insulation
Coat Material
Conductor Nominal cross-section
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes