Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
74999/500
Part Number
|
---|
74999/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,305.08 € | 1 | 5 Days | 10 | 500 | 5 | 8.8 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | no |
Loading...
Sheath (outer coating) color | Black | Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
---|
This page is Heat & Cold resistant SILICONE / RUBBER halogen free T180 EWKF, part number 74999/500.
You can find the detail information about specifications and dimensions on part number 74999/500.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Coat Material
Conductor Nominal cross-section
Conductor class
Stranding
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
74993/500 |
74994/1000 |
74994/500 |
75000/1000 |
75000/500 |
75001/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,158.68 € | 1 | 5 Days | 10 | 500 | 3 | 7 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | no | |||
2,876.38 € | 1 | 5 Days | 10 | 1000 | 4 | 7.6 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | no | |||
1,438.19 € | 1 | 5 Days | 10 | 500 | 4 | 7.6 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | no | |||
3,338.16 € | 1 | 5 Days | 10 | 1000 | 2 | 8.8 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | no | no | |||
1,669.08 € | 1 | 5 Days | 10 | 500 | 2 | 8.8 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | no | no | |||
3,650.87 € | 1 | 5 Days | 10 | 1000 | 3 | 8.9 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | no |