Heat & Cold resistant SILICONE / RUBBER screened halogen free SIHF C (23160/500)

Heat & Cold resistant  SILICONE / RUBBER screened halogen free  SIHF C 23160/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 23160/500

Brand: HELUKABEL

Price: 1,875.45

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Number Of Cores: 2 Core

Finished outer diameter: 9 mm

Sheath (outer coating) color: -

Core insulation: Silicone-Rubber


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23160/500

Part Number
23160/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Sheath (outer coating) color Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor Screen over stranding oil resistance

1,875.45 €

1 5 Days 1050029-Silicone-RubberSilicone-Rubber0.75--fine wiredCorecoloredno-no

Loading...

  1. 1

Basic information

Rated voltage U(kV) 0.5 Halogen-free according to EN 50267-2-3 no

This page is Heat & Cold resistant SILICONE / RUBBER screened halogen free SIHF C, part number 23160/500.
You can find the detail information about specifications and dimensions on part number 23160/500.

Variation of this product

Part Number
23152/500
23153/1000
23153/500
23161/100
23161/1000
23161/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Sheath (outer coating) color Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification protective conductor Screen over stranding oil resistance

2,285.75 €

1 5 Days 1050038.3-Silicone-RubberSilicone-Rubber0.5--fine wiredCorecoloredyes-no

4,615.73 €

1 5 Days 10100049.1-Silicone-RubberSilicone-Rubber0.5--fine wiredCorecoloredyes-no

2,307.86 €

1 5 Days 1050049.1-Silicone-RubberSilicone-Rubber0.5--fine wiredCorecoloredyes-no

438.60 €

1 5 Days 1010039.4-Silicone-RubberSilicone-Rubber0.75--fine wiredCorecoloredyes-no

4,385.94 €

1 5 Days 10100039.4-Silicone-RubberSilicone-Rubber0.75--fine wiredCorecoloredyes-no

2,192.98 €

1 5 Days 1050039.4-Silicone-RubberSilicone-Rubber0.75--fine wiredCorecoloredyes-no

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360