Heat & Cold resistant SILICONE / RUBBER UL CSA halogen free SIHF

Heat & Cold resistant  SILICONE / RUBBER UL CSA halogen free  SIHF

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23214/1000
23214/500
23215/1000
23215/500
23216/1000
23226/1000
23226/500
23227/1000
23227/500
23228/1000
23228/500
23229/1000
23229/500
23231/1000
23238/1000
23239/1000
23239/500
23240/1000
23240/500
23241/1000
23241/500
23243/1000
23243/500
23246/1000
23254/1000
23254/500
23255/1000
23255/500
23256/1000
23258/1000
23258/500
23264/500
23266/1000
23267/1000
23268/1000
23269/1000
23272/1000
23274/1000
23277/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Core identification protective conductor oil resistance

2,242.43 €

1 5 Days 10100027.7Rubber (Silicone)Rubber (Silicone)0.5-60°C to +180°C-60°C to +180°CKl.5 = fine wiredColourno-

1,121.21 €

1 5 Days 1050027.7Rubber (Silicone)Rubber (Silicone)0.5-60°C to +180°C-60°C to +180°CKl.5 = fine wiredColourno-

2,806.10 €

1 5 Days 10100038.1Silicone-RubberSilicone-Rubber0.5--fine wiredcoloredyesno

1,403.05 €

1 5 Days 1050038.1Silicone-RubberSilicone-Rubber0.5--fine wiredcoloredyesno

3,236.10 €

1 5 Days 10100048.8Silicone-RubberSilicone-Rubber0.5--fine wiredcoloredyesno

2,789.74 €

1 5 Days 10100028.2Silicone-RubberSilicone-Rubber1--fine wiredcolorednono

1,394.86 €

1 5 Days 1050028.2Silicone-RubberSilicone-Rubber1--fine wiredcolorednono

3,394.13 €

1 5 Days 10100039Silicone-RubberSilicone-Rubber1--fine wiredcoloredyesno

1,697.07 €

1 5 Days 1050039Silicone-RubberSilicone-Rubber1--fine wiredcoloredyesno

4,105.05 €

1 5 Days 101000410Silicone-RubberSilicone-Rubber1--fine wiredcoloredyesno

2,052.51 €

1 5 Days 10500410Silicone-RubberSilicone-Rubber1--fine wiredcoloredyesno

4,967.46 €

1 5 Days 101000510.6Silicone-RubberSilicone-Rubber1--fine wiredcoloredyesno

2,483.73 €

1 5 Days 10500510.6Silicone-RubberSilicone-Rubber1--fine wiredcoloredyesno

6,089.05 €

1 5 Days 101000711.4Silicone-RubberSilicone-Rubber1--fine wiredcontinuous white number printyesno

3,036.63 €

1 5 Days 10100029.1Silicone-RubberSilicone-Rubber1.5--fine wiredcolorednono

3,841.60 €

1 5 Days 10100039.6Silicone-RubberSilicone-Rubber1.5--fine wiredcoloredyesno

1,920.81 €

1 5 Days 1050039.6Silicone-RubberSilicone-Rubber1.5--fine wiredcoloredyesno

4,828.41 €

1 5 Days 101000410.6Silicone-RubberSilicone-Rubber1.5--fine wiredcoloredyesno

2,414.20 €

1 5 Days 10500410.6Silicone-RubberSilicone-Rubber1.5--fine wiredcoloredyesno

5,803.12 €

1 5 Days 101000511.4Silicone-RubberSilicone-Rubber1.5--fine wiredcoloredyesno

2,901.57 €

1 5 Days 10500511.4Silicone-RubberSilicone-Rubber1.5--fine wiredcoloredyesno

7,106.15 €

1 5 Days 101000712.4Silicone-RubberSilicone-Rubber1.5--fine wiredcontinuous white number printyesno

3,553.08 €

1 5 Days 10500712.4Silicone-RubberSilicone-Rubber1.5--fine wiredcontinuous white number printyesno

14,132.37 €

1 5 Days 1010001216.6Silicone-RubberSilicone-Rubber1.5--fine wiredcontinuous white number printyesno

5,751.06 €

1 5 Days 101000310.4Silicone-RubberSilicone-Rubber2.5--fine wiredcoloredyesno

2,875.53 €

1 5 Days 10500310.4Silicone-RubberSilicone-Rubber2.5--fine wiredcoloredyesno

7,333.33 €

1 5 Days 101000411.6Silicone-RubberSilicone-Rubber2.5--fine wiredcoloredyesno

3,666.67 €

1 5 Days 10500411.6Silicone-RubberSilicone-Rubber2.5--fine wiredcoloredyesno

8,580.96 €

1 5 Days 101000512.4Silicone-RubberSilicone-Rubber2.5--fine wiredcoloredyesno

10,771.52 €

1 5 Days 101000713.6Silicone-RubberSilicone-Rubber2.5--fine wiredcontinuous white number printyesno

5,385.76 €

1 5 Days 10500713.6Silicone-RubberSilicone-Rubber2.5--fine wiredcontinuous white number printyesno

22,042.39 €

1 5 Days 105002528.8Silicone-RubberSilicone-Rubber2.5--fine wiredcontinuous white number printyesno

7,385.02 €

1 5 Days 101000311.8Silicone-RubberSilicone-Rubber4--fine wiredcoloredyesno

9,875.26 €

1 5 Days 101000412.9Silicone-RubberSilicone-Rubber4--fine wiredcoloredyesno

12,299.68 €

1 5 Days 101000514.5Silicone-RubberSilicone-Rubber4--fine wiredcoloredyesno

16,109.13 €

1 5 Days 101000717.8Silicone-RubberSilicone-Rubber4--fine wiredcontinuous white number printyesno

15,602.35 €

1 5 Days 101000416.4Silicone-RubberSilicone-Rubber6--fine wiredcoloredyesno

26,356.94 €

1 5 Days 101000721.1Silicone-RubberSilicone-Rubber6--fine wiredcontinuous white number printyesno

14,612.76 €

1 5 Days 10500420Silicone-RubberSilicone-Rubber10--fine wiredcoloredyesno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Rated voltage U(kV) 0.5 Halogen-free according to EN 50267-2-3 no

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360