Heat & Cold resistant Spezial Heat Resistant Impregnation halogen free HELUTHERM 400 (51760/500)

Heat & Cold resistant  Spezial Heat Resistant Impregnation halogen free  HELUTHERM 400 51760/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 51760/500

Brand: HELUKABEL

Price: 12,153.38

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51760/500

Part Number
51760/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

12,153.38 €

1 5 Days 10500

Loading...

  1. 1

Basic information

Number Of Cores(Core) 3 Finished outer diameter(mm) 8.3 Sheath (outer coating) color Gray
Core insulation Glass silk wrapping, silicone impregnated Coat Material Glass silk wrapping, silicone impregnated Conductor Nominal cross-section 1.5
Rated voltage U(kV) 0.5 Conductor class fine wired Stranding Core
Core identification colored protective conductor no Halogen-free according to EN 50267-2-3 yes
oil resistance no

This page is Heat & Cold resistant Spezial Heat Resistant Impregnation halogen free HELUTHERM 400, part number 51760/500.
You can find the detail information about specifications and dimensions on part number 51760/500.

Variation of this product

Part Number
51760/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)

24,306.75 €

1 5 Days 101000

Tech Support