Heat & Cold resistant Spezial Heat Resistant Impregnation screened halogen free HELUTHERM 400 ES (52039/1000)

Heat & Cold resistant  Spezial Heat Resistant Impregnation screened halogen free  HELUTHERM 400 ES 52039/1000

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 52039/1000

Brand: HELUKABEL

Price: 30,559.22

Delivery time: 5 Days


Technical Data:

Overall Length: 1000 m

Number Of Cores: 5 Core

Finished outer diameter: 10.9 mm

Conductor Nominal cross-section: 1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52039/1000

Part Number
52039/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section

30,559.22 €

1 5 Days 101000510.91.5

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation Glass silk wrapping, silicone impregnated Coat Material Glass silk wrapping, silicone impregnated
Rated voltage U(kV) 0.5 Conductor class fine wired Stranding Core
Core identification colored protective conductor no Halogen-free according to EN 50267-2-3 yes
oil resistance no

This page is Heat & Cold resistant Spezial Heat Resistant Impregnation screened halogen free HELUTHERM 400 ES, part number 52039/1000.
You can find the detail information about specifications and dimensions on part number 52039/1000.

Variation of this product

Part Number
52020/100
52020/500
52037/100
52037/1000
52039/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section

2,589.67 €

1 5 Days 1010048.40.5

12,948.32 €

1 5 Days 1050048.40.5

2,640.05 €

1 5 Days 1010039.21.5

26,400.44 €

1 5 Days 10100039.21.5

15,279.60 €

1 5 Days 10500510.91.5

Tech Support