Manufacturer part number: 53392/500
Brand: HELUKABEL
Price: 1,234.24 €
Delivery time: 5 Days
Overall Length: 500 m
Number Of Cores: 2 Core
Finished outer diameter: 5.3 mm
Conductor Nominal cross-section: 0.5
Rated voltage U: 0.5 kV
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53392/500
Part Number
|
---|
53392/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Rated voltage U (kV) | Core identification | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,234.24 € | 1 | 5 Days | 10 | 500 | 2 | 5.3 | 0.5 | 0.5 | colored | no |
Loading...
Sheath (outer coating) color | Black | Core insulation | Polyolefin copolymere | Coat Material | Polyolefin copolymere |
---|---|---|---|---|---|
Conductor class | fine wired | Stranding | Core | Halogen-free according to EN 50267-2-3 | no |
oil resistance | no |
This page is Heat & Cold resistant UV resistant halogen free HELUTHERM 145 MULTI, part number 53392/500.
You can find the detail information about specifications and dimensions on part number 53392/500.
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Rated voltage U(kV)
Core identification
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
53383/1000 |
53392/1000 |
53400/1000 |
53400/500 |
53412/1000 |
53412/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Rated voltage U (kV) | Core identification | protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,406.03 € | 1 | 5 Days | 10 | 1000 | 8 | 7.3 | 0.25 | 0.5 | continuous white number print | yes | |||
2,468.48 € | 1 | 5 Days | 10 | 1000 | 2 | 5.3 | 0.5 | 0.5 | colored | no | |||
9,372.56 € | 1 | 5 Days | 10 | 1000 | 12 | 10 | 0.5 | 0.5 | colored | yes | |||
4,686.29 € | 1 | 5 Days | 10 | 500 | 12 | 10 | 0.5 | 0.5 | colored | yes | |||
2,658.30 € | 1 | 5 Days | 10 | 1000 | 2 | 6 | 0.75 | 0.5 | colored | no | |||
1,329.15 € | 1 | 5 Days | 10 | 500 | 2 | 6 | 0.75 | 0.5 | colored | no |