KOAX RG 11 A / U (Part Numbers)

KOAX RG 11 A / U

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40002/100
40002/1000
40002/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Test voltage
(kV)

330.63 €

1 5 Days 101002.0

3,306.37 €

1 5 Days 1010003.5

1,653.19 €

1 5 Days 105002.0

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 10.3 Temperature range(°C) -35 up to +80 Weight approx.(kg / km) 140
Cop 58

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360