KOAX RG 174 A / U (Part Numbers)

KOAX RG 174 A / U

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40197/1000

Part Number
40197/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

1,247.44 €

1 5 Days 101000

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 2.8 Temperature range(°C) -35°C to +80°C Test voltage(kV) 2.0
Weight approx.(kg / km) 11 Cop 4.8

This page is KOAX RG 174 A / U, part number 40197/1000.
You can find the detail information about specifications and dimensions on part number 40197/1000.

Variation of this product

Part Number
40197/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)

623.73 €

1 5 Days 10500

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360