KOAX RG 179 B / U (40008/500)

KOAX RG 179 B / U 40008/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 40008/500

Brand: HELUKABEL

Price: 1,125.58

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40008/500

Part Number
40008/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

1,125.58 €

1 5 Days 10500

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 2.5 Temperature range(°C) -55°C to +200°C Test voltage(kV) 2.0
Weight approx.(kg / km) 16 Cop 8

This page is KOAX RG 179 B / U, part number 40008/500.
You can find the detail information about specifications and dimensions on part number 40008/500.

Variation of this product

Part Number
40008/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)

2,251.17 €

1 5 Days 101000

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360