KOAX RG 213 U (40012/100)

KOAX RG 213 U 40012/100

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 40012/100

Brand: HELUKABEL

Price: 312.42

Delivery time: 5 Days


Technical Data:

Overall Length: 100 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40012/100

Part Number
40012/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

312.42 €

1 5 Days 10100

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 10.3 Temperature range(°C) -35°C to +80°C Test voltage(kV) 2.0
Weight approx.(kg / km) 159 Cop 85

This page is KOAX RG 213 U, part number 40012/100.
You can find the detail information about specifications and dimensions on part number 40012/100.

Variation of this product

Part Number
40012/1000
40012/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)

3,124.18 €

1 5 Days 101000

1,562.09 €

1 5 Days 10500

Tech Support