KOAX RG 6 A / U (40001/500)

KOAX RG 6 A / U 40001/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 40001/500

Brand: HELUKABEL

Price: 2,195.85

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40001/500

Part Number
40001/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

2,195.85 €

1 5 Days 10500

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 8.4 Temperature range(°C) -35 up to +80 Test voltage(kV) 2.0
Weight approx.(kg / km) 115 Cop 72

This page is KOAX RG 6 A / U, part number 40001/500.
You can find the detail information about specifications and dimensions on part number 40001/500.

Variation of this product

Part Number
40001/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)

4,391.71 €

1 5 Days 101000

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360