KOAX RG H 214 U (Part Numbers)

KOAX RG H 214 U

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40196/500

Part Number
40196/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

3,235.36 €

1 5 Days 10500

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 10.8 Temperature range(°C) -35 up to +80 Test voltage(kV) up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV
Weight approx.(kg / km) 203 Cop 120

This page is KOAX RG H 214 U, part number 40196/500.
You can find the detail information about specifications and dimensions on part number 40196/500.

Variation of this product

Part Number
40196/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)

6,470.72 €

1 5 Days 101000

Tech Support