Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40192/1000 |
40192/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | |
---|---|---|---|---|---|---|---|
1,736.01 € | 1 | 5 Days | 10 | 1000 | |||
868.01 € | 1 | 5 Days | 10 | 500 |
Loading...
Finished outer diameter(mm) | 6.4 | Test voltage(kV) | 2.0 | Weight approx.(kg / km) | 57 |
---|---|---|---|---|---|
Cop | 4.8 |