Loudspeaker Cable (40023/100)

Loudspeaker Cable 40023/100

Click on this image to zoom in.

Click on this image to zoom in.

  • Loudspeaker Cable 40023/100
  • Loudspeaker Cable 40023/100

Product Details:

Manufacturer part number: 40023/100

Brand: HELUKABEL

Price: 69.74

Delivery time: 5 Days


Technical Data:

Overall Length: 100 m

Cop: - kg / km

Nominal cross section: 2 x 0.5 mm2

Weight approx.: 15 kg / km


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40023/100

Part Number
40023/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Cop
(kg / km)
Nominal cross section
(mm2)
Weight approx.
(kg / km)

69.74 €

1 5 Days 10100-2 x 0.515

Loading...

  1. 1

This page is Loudspeaker Cable, part number 40023/100.
You can find the detail information about specifications and dimensions on part number 40023/100.

Variation of this product

Part Number
40023/1000
40023/500
40024/100
40024/1000
40024/500
40025/100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Cop
(kg / km)
Nominal cross section
(mm2)
Weight approx.
(kg / km)

697.33 €

1 5 Days 101000-2 x 0.515

348.67 €

1 5 Days 10500-2 x 0.515

91.10 €

1 5 Days 10100-2 x 0.7520

910.96 €

1 5 Days 101000-2 x 0.7520

455.47 €

1 5 Days 10500-2 x 0.7520

153.91 €

1 5 Days 10100-2 x 1.537

Tech Support