Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32327/1000
Part Number
|
---|
32327/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Conductor Nominal cross-section | Conductor class | Core identification | Conductor material | Conductor form | Minimum bending radius | Perm. Max. conductor temperature | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | AWG-No. | protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | 1000 | 1 | 43 | PVC | 630 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 12 | - | 1 x 630 | 2780 | 1250 kcmil | no |
Loading...
Sheath (outer coating) color | Black | Coat Material | PVC | Rated voltage U(kV) | 1.0 |
---|---|---|---|---|---|
Rated voltage Uo(kV) | 0.6 | Perm. External cable temperature during installation / handling | -5°C to +50°C | Perm. External cable temperature after mounting without vibration | -40°C to +70°C |
Test voltage(kV) | 4.0 | Halogen-free according to EN 50267-2-3 | no | flame retardant | VDE 0482-332-1-2 |
UV-resistant | no | oil resistance | no | Abrasion and notch resistant | no |
Suitable for outdoor installation | yes |
This page is Power Cable PVC NAYY, part number 32327/1000.
You can find the detail information about specifications and dimensions on part number 32327/1000.
Configure
Basic Attributes
Perm. Max. conductor temperature
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Conductor Nominal cross-section
Conductor class
Core identification
Conductor material
Conductor form
Minimum bending radius
Number of cores x nominal cross section(mm2)
Weight approx.(kg / km)
AWG-No.
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32307/1000 |
32307/500 |
32308/1000 |
32328/1000 |
32391/1000 |
32393/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Conductor Nominal cross-section | Conductor class | Core identification | Conductor material | Conductor form | Minimum bending radius | Perm. Max. conductor temperature | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | AWG-No. | protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | 1000 | 4 | 44 | PVC | 120 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 120 | 44 | 4/0 | yes | |||
- | 1 | 5 Days | 10 | 500 | 4 | 44 | PVC | 120 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 120 | 44 | 4/0 | yes | |||
- | 1 | 5 Days | 10 | 1000 | 4 | 46 | PVC | 150 | Kl.1 = single wired | colored | Aluminium-Leiter | se | 12 | - | 4 x 150 | 46 | 300 kcmil | yes | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 13 | Polyvinylchlorid (PVC) | 35 | Kl.1 = single wired | Colour | Al | re | 12 | 70°C | 1 x 35 | 240 | 2 | yes | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 19 | PVC | 95 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 15 | - | 1 x 95 | 570 | 3/0 | yes | |||
- | 1 | 5 Days | 10 | 1000 | 1 | 22.5 | PVC | 150 | Kl.2 = multiple wires | colored | Aluminium-Leiter | rm | 15 | - | 1 x 150 | 804 | 300 kcmil | yes |