Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32292/500
Part Number
|
---|
32292/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Conductor class | Core identification | Conductor material | Conductor form | Pilot-wire nominal cross-section | Concentric conductor | Concentric conductor nominal cross-section | Minimum bending radius not moved | Perm. Max. conductor temperature | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | Cop | AWG-No. | flame retardant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116,475.00 € | 1 | 5 Days | 10 | 500 | 4 | 62.5 | PVC | PVC | 240 | Kl.2 = multiple wires | colored | Cu-Litze blank | sm | 12 | - | 120 | - | - | 4 x 240 sm / 120 | 11600 | 10546 | 500 kcmil | VDE 0482-332-1-2 |
Loading...
Sheath (outer coating) color | Black | Rated voltage U(kV) | 1.0 | Rated voltage Uo(kV) | 0.6 |
---|---|---|---|---|---|
Perm. External cable temperature during installation / handling | -5°C to +50°C | Perm. External cable temperature after mounting without vibration | -40°C to +70°C | Minimum bending radius | 12 |
Test voltage(kV) | 4.0 | protective conductor | no | Halogen-free according to EN 50267-2-3 | no |
UV-resistant | no | oil resistance | no | Abrasion and notch resistant | no |
Suitable for outdoor installation | yes |
This page is Power Cable PVC screened NYCWY, part number 32292/500.
You can find the detail information about specifications and dimensions on part number 32292/500.
Configure
Basic Attributes
Concentric conductor
Minimum bending radius not moved
Perm. Max. conductor temperature
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Coat Material
Conductor Nominal cross-section
Conductor class
Core identification
Conductor material
Conductor form
Pilot-wire nominal cross-section
Concentric conductor nominal cross-section
Number of cores x nominal cross section(mm2)
Weight approx.(kg / km)
Cop
AWG-No.
flame retardant
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32260/1000 |
32261/1000 |
32261/500 |
32262/1000 |
32263/1000 |
32264/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Conductor class | Core identification | Conductor material | Conductor form | Pilot-wire nominal cross-section | Concentric conductor | Concentric conductor nominal cross-section | Minimum bending radius not moved | Perm. Max. conductor temperature | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | Cop | AWG-No. | flame retardant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,826.73 € | 1 | 5 Days | 10 | 1000 | 2 | 19 | Polyvinylchlorid (PVC) | Polyvinylchlorid (PVC) | 10 | Kl.1 = single wired | Colour | Kupfer, blank | rund | 1 | Cu | 10 | 12 | 70°C | 2 x 10 re / 10 | 650 | 312 | 8 | nach EN 60332-1-2 | |||
11,893.85 € | 1 | 5 Days | 10 | 1000 | 2 | 21 | PVC | PVC | 16 | Kl.1 = single wired | colored | Cu-Litze blank | re | 16 | - | 16 | - | - | 2 x 16 re / 16 | 850 | 489 | 6 | VDE 0482-332-1-2 | |||
5,946.93 € | 1 | 5 Days | 10 | 500 | 2 | 21 | PVC | PVC | 16 | Kl.1 = single wired | colored | Cu-Litze blank | re | 16 | - | 16 | - | - | 2 x 16 re / 16 | 850 | 489 | 6 | VDE 0482-332-1-2 | |||
19,968.76 € | 1 | 5 Days | 10 | 1000 | 2 | 24 | PVC | PVC | 25 | Kl.2 = multiple wires | colored | Cu-Litze blank | rm | 25 | - | 25 | - | - | 2 x 25 rm / 25 | 1210 | 763 | 4 | VDE 0482-332-1-2 | |||
10,214.92 € | 1 | 5 Days | 10 | 1000 | 3 | 19.5 | PVC | PVC | 10 | Kl.1 = single wired | colored | Cu-Litze blank | re | 1 | - | 10 | - | - | 3 x 10 re / 10 | 730 | 408 | 8 | VDE 0482-332-1-2 | |||
15,296.71 € | 1 | 5 Days | 10 | 1000 | 3 | 22 | PVC | PVC | 16 | Kl.1 = single wired | colored | Cu-Litze blank | re | 16 | - | 16 | - | - | 3 x 16 re / 16 | 1000 | 643 | 6 | VDE 0482-332-1-2 |