Power Cable PVC screened NYCY (Part Numbers)

Power Cable   PVC screened NYCY

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32230/500

Part Number
32230/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Pilot-wire nominal cross-section Concentric conductor nominal cross-section Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop AWG-No.

2,905.75 €

1 5 Days 1050010191.52.52.510 x 1.5 re / 2.544017616

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Core insulation PVC Coat Material PVC
Rated voltage U(kV) 1.0 Rated voltage Uo(kV) 0.6 Perm. External cable temperature during installation / handling -5°C to +50°C
Perm. External cable temperature after mounting without vibration -40°C to +70°C Conductor class Kl.1 = single wired Core identification colored
Conductor material Cu-Litze blank Conductor form re Minimum bending radius 12
Test voltage(kV) 4.0 protective conductor no Halogen-free according to EN 50267-2-3 no
flame retardant VDE 0482-332-1-2 UV-resistant no oil resistance no
Abrasion and notch resistant no Suitable for outdoor installation yes

This page is Power Cable PVC screened NYCY, part number 32230/500.
You can find the detail information about specifications and dimensions on part number 32230/500.

Variation of this product

Part Number
32203/500
32204/1000
32204/500
32231/1000
32231/500
32232/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Pilot-wire nominal cross-section Concentric conductor nominal cross-section Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop AWG-No.

1,382.05 €

1 5 Days 10500213.52.52.52.52 x 2.5 re / 2.527080.014

3,900.16 €

1 5 Days 101000215.544.42 x 4 re / 4360123.012

1,950.08 €

1 5 Days 10500215.544.42 x 4 re / 4360123.012

6,399.51 €

1 5 Days 10100012201.52.52.512 x 1.5 re / 2.5500205.016

3,199.76 €

1 5 Days 1050012201.52.52.512 x 1.5 re / 2.5500205.016

7,484.47 €

1 5 Days 1010001420.51.52.52.514 x 1.5 re / 2.5540234.016

Tech Support