Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32210/500
Part Number
|
---|
32210/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Pilot-wire nominal cross-section | Concentric conductor nominal cross-section | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | Cop | AWG-No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,413.64 € | 1 | 5 Days | 10 | 500 | 3 | 16.5 | 4 | 4. | 4 | 3 x 4 re / 4 | 400 | 161 | 12 |
Loading...
Sheath (outer coating) color | Black | Core insulation | PVC | Coat Material | PVC |
---|---|---|---|---|---|
Rated voltage U(kV) | 1.0 | Rated voltage Uo(kV) | 0.6 | Perm. External cable temperature during installation / handling | -5°C to +50°C |
Perm. External cable temperature after mounting without vibration | -40°C to +70°C | Conductor class | Kl.1 = single wired | Core identification | colored |
Conductor material | Cu-Litze blank | Conductor form | re | Minimum bending radius | 12 |
Test voltage(kV) | 4.0 | protective conductor | no | Halogen-free according to EN 50267-2-3 | no |
flame retardant | VDE 0482-332-1-2 | UV-resistant | no | oil resistance | no |
Abrasion and notch resistant | no | Suitable for outdoor installation | yes |
This page is Power Cable PVC screened NYCY, part number 32210/500.
You can find the detail information about specifications and dimensions on part number 32210/500.
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Pilot-wire nominal cross-section
Concentric conductor nominal cross-section
Number of cores x nominal cross section(mm2)
Weight approx.(kg / km)
Cop
AWG-No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32203/500 |
32204/1000 |
32204/500 |
32211/1000 |
32211/500 |
32214/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Pilot-wire nominal cross-section | Concentric conductor nominal cross-section | Number of cores x nominal cross section (mm2) | Weight approx. (kg / km) | Cop | AWG-No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,382.05 € | 1 | 5 Days | 10 | 500 | 2 | 13.5 | 2.5 | 2.5 | 2.5 | 2 x 2.5 re / 2.5 | 270 | 80.0 | 14 | |||
3,900.16 € | 1 | 5 Days | 10 | 1000 | 2 | 15.5 | 4 | 4. | 4 | 2 x 4 re / 4 | 360 | 123.0 | 12 | |||
1,950.08 € | 1 | 5 Days | 10 | 500 | 2 | 15.5 | 4 | 4. | 4 | 2 x 4 re / 4 | 360 | 123.0 | 12 | |||
6,660.35 € | 1 | 5 Days | 10 | 1000 | 3 | 17.5 | 6 | 6. | 6 | 3 x 6 re / 6 | 510 | 240 | 10 | |||
3,330.17 € | 1 | 5 Days | 10 | 500 | 3 | 17.5 | 6 | 6. | 6 | 3 x 6 re / 6 | 510 | 240 | 10 | |||
2,869.49 € | 1 | 5 Days | 10 | 1000 | 4 | 14.5 | 1.5 | 1.5 | 1.5 | 4 x 1.5 re / 1.5 | 260 | 81.0 | 16 |