Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Nominal cross section (mm2) | Cop | |
---|---|---|---|---|---|---|---|---|---|---|
41.08 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
41.08 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
44.58 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
46.69 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
44.58 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
44.58 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
51.31 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
44.58 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
44.58 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
46.10 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
44.58 € | 1 | 5 Days | 10 | 100 | 2.1 | 1 | 9.6 | |||
54.38 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
54.70 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
54.70 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
54.70 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
54.70 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
59.36 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
61.35 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
58.67 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
59.36 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
61.57 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 | |||
58.79 € | 1 | 5 Days | 10 | 100 | 2.6 | 1.5 | 14.4 |
Loading...
Perm. External cable temperature during installation / handling | -5°C to +70°C | Perm. External cable temperature after mounting without vibration | -30°C to +80°C | Test voltage(kV) | 0,14 mm² = 1.2kV, 0,25-1,5 mm² = 2.5kV |
---|---|---|---|---|---|
radiation resistance | up to 80 Mrad |