Single Core PVC UL CSA UV resistant Single 600 CY

Single Core PVC UL CSA UV resistant Single 600 CY

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10910/1000
10917/1000
10918/1000
10919/1000
10925/1000
10927/1000
10933/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

5,217.51 €

1 5 Days 1010007.61 G 614072

14,637.11 €

1 5 Days 101000121 x 25420260

20,198.18 €

1 5 Days 10100014.41 G 35615405

20,763.34 €

1 5 Days 10100014.41 x 35615405

47,447.11 €

1 5 Days 10100020.11 x 9513951030

60,444.14 €

1 5 Days 101000231 x 12017701285

58,937.81 €

1 5 Days 1050032.21 x 24033802530

Loading...

  1. 1

Basic information

Rated voltage U(kV) VDE 1.0 Rated voltage Uo(kV) VDE 0.6 Perm. External cable temperature during installation / handling -5°C to +90°C
nominal voltage(V) UL/CSA 600 V Perm. External cable temperature after mounting without vibration -40°C to +90°C Test voltage(kV) 4.0
radiation resistance up to 80 Mrad

Tech Support