Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51333/100
Part Number
|
---|
51333/100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Rated voltage U (kV) | Rated voltage Uo (kV) | Test voltage (kV) | Nominal cross section (mm2) | Weight approx. (kg / km) | Cop | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.21 € | 1 | 5 Days | 10 | 100 | 2.9 | up to 1 mm² = 0.5, from 1.5 mm² = 0.75, for solid and protected installation from 1.5 mm² = 1.0 | up to 1 mm² = 0.3, from 1,5 mm² = 0.45, bei fester und geschützter Verlegung from 1,5 mm² = 0.60 | up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV | 1.5 | 20 | 14.4 |
Loading...
Perm. External cable temperature during installation / handling | -35°C to +120°C | Perm. External cable temperature after mounting without vibration | -55°C to +145°C |
---|
This page is Single Core UV resistant halogen free HELUTHERM 145, part number 51333/100.
You can find the detail information about specifications and dimensions on part number 51333/100.
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Rated voltage U(kV)
Rated voltage Uo(kV)
Test voltage(kV)
Nominal cross section(mm2)
Weight approx.(kg / km)
Cop
Filter by standard shipping days
Optional Attributes
Part Number |
---|
51295/100 |
51295/1000 |
51295/500 |
51336/100 |
51336/500 |
51337/100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Rated voltage U (kV) | Rated voltage Uo (kV) | Test voltage (kV) | Nominal cross section (mm2) | Weight approx. (kg / km) | Cop |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.20 € | 1 | 5 Days | 10 | 100 | 2.2 | - | - | 3.5 | 0.75 | 11 | 9.6 | |||
532.07 € | 1 | 5 Days | 10 | 1000 | 2.2 | - | - | 3.5 | 0.75 | 11 | 9.6 | |||
266.03 € | 1 | 5 Days | 10 | 500 | 2.2 | - | - | 3.5 | 0.75 | 11 | 9.6 | |||
137.21 € | 1 | 5 Days | 10 | 100 | 3.5 | - | - | 3.5 | 2.5 | 30 | 58 | |||
686.10 € | 1 | 5 Days | 10 | 500 | 3.5 | - | - | 3.5 | 2.5 | 30 | 58 | |||
241.77 € | 1 | 5 Days | 10 | 100 | 3.5 | - | - | 3.5 | 2.5 | 30 | 58 |