Manufacturer part number: 33004/100
Brand: HELUKABEL
Price: 101.97 €
Delivery time: 5 Days
Overall Length: 100 m
Number Of Cores: 10 Core
Finished outer diameter: 7.2 mm
Wire diameter: 0.6
Number of pairs: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33004/100
Part Number
|
---|
33004/100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Wire diameter | Number of pairs | |
---|---|---|---|---|---|---|---|---|---|---|---|
101.97 € | 1 | 5 Days | 10 | 100 | 10 | 7.2 | 0.6 | 5 |
Loading...
Conductor class | Kl.1 = single wired | Temperature range (moved)(°C) | -5°C to 50°C | Temperature range (not moved)(°C) | -30°C to 70°C |
---|---|---|---|---|---|
Stranding element | Pairs | Stranding | Layers | Core identification | Colour |
UV-resistant | no | Cross water resistance | no | Suitable for outdoor installation | no |
Halogen free | no | Screen over stranding | Foil | Longitudinal watertight | no |
Flame retadent | according to EN 60332-1-2 |
This page is Telephone & Fire Warning Cable PVC screened J Y(ST)Y telephone, part number 33004/100.
You can find the detail information about specifications and dimensions on part number 33004/100.
Part Number |
---|
33002/100 |
33002/1000 |
33002/500 |
33004/1000 |
33004/500 |
33005/100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Wire diameter | Number of pairs |
---|---|---|---|---|---|---|---|---|---|---|---|
70.65 € | 1 | 5 Days | 10 | 100 | 6 | 6.3 | 0.6 | 3 | |||
706.45 € | 1 | 5 Days | 10 | 1000 | 6 | 6.3 | 0.6 | 3 | |||
353.22 € | 1 | 5 Days | 10 | 500 | 6 | 6.3 | 0.6 | 3 | |||
1,019.71 € | 1 | 5 Days | 10 | 1000 | 10 | 7.2 | 0.6 | 5 | |||
509.85 € | 1 | 5 Days | 10 | 500 | 10 | 7.2 | 0.6 | 5 | |||
110.60 € | 1 | 5 Days | 10 | 100 | 12 | 7.5 | 0.6 | 6 |