AD-1641 Air Flow and Environment Logger

AD-1641 Air Flow and Environment Logger
High precision, fast response air flow sensor to capture low-velocity air flows of 0 to 1.00 m/s
Measuring and recording of four other kinds of environmental data – temperature, humidity, barometric pressure and vibration
Alarm for abnormal values (comparator function)
Large memory capacity of 10,000 data sets
Instant data saving to a PC requiring no special software
Separate, easy-to-mount air flow sensor with 2 m cable length
Simultaneous logging of the five kinds of environmental data and Weighing data
Real-time transmission of environmental data (with or without Weighing data) to a PC possible
No battery power required when connected to a PC
Power-saving function when operated on batteries
Remaining battery level indicator
Optional AC adapter available for use with the provided 2-meter USB cable
Interval time setting for data capture
Peak hold function for vibration measurement
Primary data mode to display two selected data items in large size separately
Trend graph mode to visualize chronological changes using graphs
Protector against dust & water (IP65) as well as 1.5 m drop impacts
ID number setting that makes file management easier
Connection cables provided as standard, including three types of RS-232C cables for Weighing instruments
Compact size for high portability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AD-1641

Part Number
AD-1641
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1,279.00 €

1 30 Days 10

Loading...

  1. 1

This page is AD-1641 Air Flow and Environment Logger, part number AD-1641.
You can find the detail information about specifications and dimensions on part number AD-1641.

Tech Support