HR-A / Z Series Analytical Balances - Option

HR-A / Z Series Analytical Balances - Option
4 years warranty
Fast stabilization in 2 seconds
Large removable breeze break with antistatic coating
Compact foot print: 198 mm × 294 mm
Rotary sliding doors requiring no extra space at the rear
Automatic calibration with an internal mass (HR-AZ)
Clear, reverse-backlit LCD
Twelve Weighing units including a user-programmable unit
GLP/GMP/GCP/ISO compliant output
Counting mode with the Automatic Counting Accuracy Improvement (ACAI) function
Percent mode function
Adjustable response characteristics and hold function
Statistical calculation function
Comparator function with buzzer
Auto power on/off function
Underhook function
Density determination function
Built-in rechargeable battery (optional)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AD-1654

Part Number
AD-1654
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

784.00 €

1 6 Days

Loading...

  1. 1

This page is HR-A / Z Series Analytical Balances - Option, part number AD-1654.
You can find the detail information about specifications and dimensions on part number AD-1654.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360