Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8FS-G15015CD
Part Number
|
---|
S8FS-G15015CD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Mounting Method | Display monitor | Included Function | UL class 2 output | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
206.80 € | 1 | 7 Days | - | With Cover | 150 | AC-dedicated | 24 V DC | 10 | [Other] Screwless Terminal Block | Parallel / Numeric value display | CE / UL / CUL / TUV | 100.9 | 44.2 | 197 | DIN rail mounting | - | - | - | - |
Loading...
Single/multi | Single |
---|
This page is Switching Power Supply S8FS-G, part number S8FS-G15015CD.
You can find the detail information about specifications and dimensions on part number S8FS-G15015CD.
Configure
Basic Attributes
Input/output terminal shape
Included Function
Safety standards
Display monitor
Included Function
UL class 2 output
Shape
Capacity(W)
Input Voltage
Output voltage (Single only)
Rated output current (single only)(A)
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Mounting Method
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S8FS-G01512CD |
S8FS-G01515C |
S8FS-G01515CD |
S8FS-G15024C |
S8FS-G15024CD |
S8FS-G15048C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shape | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Mounting Method | Display monitor | Included Function | UL class 2 output | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.80 € | 1 | 7 Days | - | With Cover | 15 | AC-dedicated | 12 V DC | 1.3 | Screw | - | UL / CE / TUV / CUL | 85.5 | 41.2 | 137 | DIN rail mounting | - | - | - | - | ||
70.95 € | 1 | 7 Days | - | With Cover | 15 | AC-dedicated | 15 V DC | 1 | Screw | - | UL / CE / TUV / CUL | 82 | 35 | 113.3 | Direct mounting | - | - | - | - | ||
75.80 € | 1 | 7 Days | - | With Cover | 15 | AC-dedicated | 15 V DC | 1 | Screw | - | UL / CE / TUV / CUL | 85.5 | 41.2 | 137 | DIN rail mounting | - | - | - | - | ||
193.20 € | 1 | 7 Days | - | With Cover | 150 | AC-dedicated | 24 V DC | 6.5 | [Other] Screwless Terminal Block | Numeric value display / Parallel | UL / CE / TUV / CUL | 97 | 38 | 173.3 | DIN rail mounting | - | - | - | - | ||
197.90 € | 1 | 7 Days | - | With Cover | 150 | AC-dedicated | 24 V DC | 6.5 | [Other] Screwless Terminal Block | Numeric value display / Parallel | UL / CE / TUV / CUL | 100.9 | 44.2 | 197 | DIN rail mounting | - | - | - | - | ||
201.90 € | 1 | 7 Days | - | With Cover | 150 | AC-dedicated | 5 V DC | 3.3 | [Other] Screwless Terminal Block | Parallel | UL / CE / TUV / CUL | 97 | 38 | 173.3 | DIN rail mounting | - | - | - | - |