Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8FS-G30024CD
Part Number
|
---|
S8FS-G30024CD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Mounting Method | Display monitor | Included Function | UL class 2 output | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
343.80 € | 1 | 7 Days | - | With Cover | 300 | AC-dedicated | 24 V DC | 14 | Screw | Fan for cooling | CE / UL / CUL / TUV | 106.8 | 47.5 | 220.1 | DIN rail mounting | - | - | - | - |
Loading...
Single/multi | Single |
---|
This page is Switching Power Supply S8FS-G, part number S8FS-G30024CD.
You can find the detail information about specifications and dimensions on part number S8FS-G30024CD.
Configure
Basic Attributes
Safety standards
Display monitor
Included Function
UL class 2 output
Shape
Capacity(W)
Input Voltage
Output voltage (Single only)
Rated output current (single only)(A)
Input/output terminal shape
Included Function
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Mounting Method
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S8FS-G01512CD |
S8FS-G01515C |
S8FS-G01515CD |
S8FS-G30048C |
S8FS-G30048CD |
S8FS-G60012C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shape | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Mounting Method | Display monitor | Included Function | UL class 2 output | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.80 € | 1 | 7 Days | - | With Cover | 15 | AC-dedicated | 12 V DC | 1.3 | Screw | - | UL / CE / TUV / CUL | 85.5 | 41.2 | 137 | DIN rail mounting | - | - | - | - | ||
70.95 € | 1 | 7 Days | - | With Cover | 15 | AC-dedicated | 15 V DC | 1 | Screw | - | UL / CE / TUV / CUL | 82 | 35 | 113.3 | Direct mounting | - | - | - | - | ||
75.80 € | 1 | 7 Days | - | With Cover | 15 | AC-dedicated | 15 V DC | 1 | Screw | - | UL / CE / TUV / CUL | 85.5 | 41.2 | 137 | DIN rail mounting | - | - | - | - | ||
354.50 € | 1 | 7 Days | - | With Cover | 300 | AC-dedicated | 48 V DC | 7 | Screw | Fan for cooling | UL / CE / TUV / CUL | 102 | 41 | 187.6 | Direct mounting | - | - | - | - | ||
359.10 € | 1 | 7 Days | - | With Cover | 300 | AC-dedicated | 48 V DC | 7 | Screw | Fan for cooling | UL / CE / TUV / CUL | 106.8 | 47.5 | 220.1 | DIN rail mounting | - | - | - | - | ||
480.30 € | 1 | 7 Days | - | With Cover | 600 | AC-dedicated | 12 V DC | 50 | Screw | Parallel / Fan for cooling | UL / CE / TUV / CUL | 120 | 61 | 209.8 | Direct mounting | - | - | - | - |