Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8FS-G15012C
Part Number
|
---|
S8FS-G15012C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Mounting Method | Display monitor | Included Function | UL class 2 output | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
201.90 € | 1 | 7 Days | 10 | DIN rail direct attachment | 150 | AC/DC | 24 V DC | 13 | [Other] Push-In Plus | Parallel | CE / UL / CUL / TUV / CSA | 97 | 38 | 173.3 | - | Output Indicator Light (LED) | Output Indicator Light / Overload Protection / Overvoltage protection / Series Operation / Undervoltage detection output | Non-compliant | - |
Loading...
Single/multi | Single |
---|
This page is Switching Power Supply S8FS-G, part number S8FS-G15012C.
You can find the detail information about specifications and dimensions on part number S8FS-G15012C.
Configure
Basic Attributes
Input/output terminal shape
Safety standards
Mounting Method
Included Function
Shape
Capacity(W)
Input Voltage
Output voltage (Single only)
Rated output current (single only)(A)
Included Function
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Display monitor
UL class 2 output
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S8FS-G01512CD |
S8FS-G01515C |
S8FS-G01515CD |
S8FS-G15012CD |
S8FS-G15015C |
S8FS-G15015CD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shape | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Mounting Method | Display monitor | Included Function | UL class 2 output | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.80 € | 1 | 7 Days | - | With Cover | 15 | AC-dedicated | 12 V DC | 1.3 | Screw | - | UL / CE / TUV / CUL | 85.5 | 41.2 | 137 | DIN rail mounting | - | - | - | - | ||
70.95 € | 1 | 7 Days | - | With Cover | 15 | AC-dedicated | 15 V DC | 1 | Screw | - | UL / CE / TUV / CUL | 82 | 35 | 113.3 | Direct mounting | - | - | - | - | ||
75.80 € | 1 | 7 Days | - | With Cover | 15 | AC-dedicated | 15 V DC | 1 | Screw | - | UL / CE / TUV / CUL | 85.5 | 41.2 | 137 | DIN rail mounting | - | - | - | - | ||
206.80 € | 1 | 7 Days | - | DIN rail direct attachment | 150 | AC/DC | 24 V DC | 13 | [Other] Push-In Plus | Parallel | UL / CE / CSA / TUV / CUL | 100.9 | 44.2 | 197 | - | Output Indicator Light (LED) | Overload Protection / Overvoltage protection / Series Operation / Output Indicator Light | Compliant | - | ||
201.90 € | 1 | 7 Days | - | With Cover | 150 | AC-dedicated | 24 V DC | 10 | [Other] Screwless Terminal Block | Numeric value display / Parallel | UL / CE / TUV / CUL | 97 | 38 | 173.3 | DIN rail mounting | - | - | - | - | ||
206.80 € | 1 | 7 Days | - | With Cover | 150 | AC-dedicated | 24 V DC | 10 | [Other] Screwless Terminal Block | Numeric value display / Parallel | UL / CE / TUV / CUL | 100.9 | 44.2 | 197 | DIN rail mounting | - | - | - | - |