Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
S8VK-X12024-EIP |
S8VK-X12024A-EIP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Mounting Method | UL class 2 output | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
253.20 € | 1 | 7 Days | - | With Cover | 120 | AC-dedicated | 24 V DC | 5 | [Other] Screwless Terminal Block | Parallel | CE / UL / CUL / TUV | 94.7 | 55 | 92.3 | DIN rail mounting | - | ||
298.50 € | 1 | 7 Days | 10 | With Cover | 120 | AC-dedicated | 24 V DC | 5 | [Other] Screwless Terminal Block | Parallel | CE / UL / CUL / TUV | 94.7 | 55 | 92.3 | DIN rail mounting | - |
Loading...
Single/multi | Single |
---|
Configure
Basic Attributes
Input/output terminal shape
Safety standards
UL class 2 output
Shape
Capacity(W)
Input Voltage
Output voltage (Single only)
Rated output current (single only)(A)
Included Function
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Mounting Method
Filter by standard shipping days
Optional Attributes