Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8VK-X48024A-EIP
Part Number
|
---|
S8VK-X48024A-EIP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Mounting Method | UL class 2 output | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
565.50 € | 1 | 7 Days | - | With Cover | 480 | AC-dedicated | 24 V DC | 20 | [Other] Screwless Terminal Block | Parallel / Numeric value display | CE / UL / CUL / TUV | 125.2 | 60 | 123.7 | DIN rail mounting | - |
Loading...
Single/multi | Single |
---|
This page is Switching Power Supply S8VK-X, part number S8VK-X48024A-EIP.
You can find the detail information about specifications and dimensions on part number S8VK-X48024A-EIP.
Configure
Basic Attributes
Input/output terminal shape
Included Function
Safety standards
UL class 2 output
Shape
Capacity(W)
Input Voltage
Output voltage (Single only)
Rated output current (single only)(A)
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Mounting Method
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S8VK-X03005-EIP |
S8VK-X06012-EIP |
S8VK-X06024-EIP |
S8VK-X09024-EIP |
S8VK-X09024A-EIP |
S8VK-X12024-EIP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shape | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Mounting Method | UL class 2 output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191.70 € | 1 | 7 Days | - | DIN rail direct attachment | 30 | AC/DC | 24 V DC | 5 | Screw | Parallel | UL / CE / CSA / TUV / CUL | 90 | 40 | 92.3 | - | Non-compliant | ||
200.60 € | 1 | 7 Days | - | With Cover | 60 | AC-dedicated | 12 V DC | 4.5 | [Other] Screwless Terminal Block | Parallel | UL / CE / TUV / CUL | 90 | 40 | 92.3 | DIN rail mounting | - | ||
200.60 € | 1 | 7 Days | - | With Cover | 60 | AC-dedicated | 24 V DC | 2.5 | [Other] Screwless Terminal Block | Parallel | UL / CE / TUV / CUL | 90 | 40 | 92.3 | DIN rail mounting | - | ||
226.30 € | 1 | 7 Days | - | With Cover | 90 | AC-dedicated | 24 V DC | 3.75 | [Other] Screwless Terminal Block | Parallel | UL / CE / TUV / CUL | 94.7 | 55 | 92.3 | DIN rail mounting | - | ||
271.30 € | 1 | 7 Days | - | With Cover | 90 | AC-dedicated | 24 V DC | 3.75 | [Other] Screwless Terminal Block | Parallel | UL / CE / TUV / CUL | 94.7 | 55 | 92.3 | DIN rail mounting | - | ||
253.20 € | 1 | 7 Days | - | With Cover | 120 | AC-dedicated | 24 V DC | 5 | [Other] Screwless Terminal Block | Parallel | UL / CE / TUV / CUL | 94.7 | 55 | 92.3 | DIN rail mounting | - |