Threaded plugs up to 200 °C, Aluminium (442-22-G3/8-1-BL)

Threaded plugs up to 200 °C, Aluminium 442-22-G3/8-1-BL
  • Volume Discount

Product Details:

Manufacturer part number: 442-22-G3/8-1-BL

Brand: GANTER

Price: 4.92

Delivery time: 7 Days


Technical Data:

Air vent drilling: 1, without vent drilling

Colour: BL

Outside diameter d1: 22

Thread d2: G 3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

442-22-G3/8-1-BL

Part Number
442-22-G3/8-1-BL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air vent drilling Colour Outside diameter d1 Thread d2

4.92 €

1 Available 7 Days 1, without vent drillingBL22G 3/8

Loading...

  1. 1

This page is Threaded plugs up to 200 °C, Aluminium, part number 442-22-G3/8-1-BL.
You can find the detail information about specifications and dimensions on part number 442-22-G3/8-1-BL.

Variation of this product

Part Number
442-22-G3/8-1-SW
442-22-G3/8-2-BL
442-22-G3/8-2-SW
442-22-M16X1,​5-1-BL
442-22-M16X1,​5-1-SW
442-22-M16X1,​5-2-BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air vent drilling Colour Outside diameter d1 Thread d2

5.72 €

1 Available 7 Days 1, without vent drillingSW22G 3/8

5.92 €

1 Available 7 Days 2, with vent drillingBL22G 3/8

6.72 €

1 Available 7 Days 2, with vent drillingSW22G 3/8

4.92 €

1 Available 7 Days 1, without vent drillingBL22M 16 x 1,5

5.72 €

1 Available 7 Days 1, without vent drillingSW22M 16 x 1,5

5.92 €

1 Available 7 Days 2, with vent drillingBL22M 16 x 1,5

Tech Support