Manufacturer part number: 16020003/500
Brand: LAPP
Price: 557.47 €
Delivery time: Quote
Length: 500 m
Nominal cross section conductor: 1.5 mm2
Number of Cores: 3 Core
Outer diameter approx.: 8.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
16020003/500
Part Number
|
---|
16020003/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
557.47 € | 1 | Available | Quote | 10 | 500 | 1.5 | 3 | 8.5 |
Loading...
Colour outer sheath | Grey | Material outer sheath | Other | Protection conductor | Included |
---|---|---|---|---|---|
Nominal voltage UO | 300 | Nominal voltage U | 500 | Operating temperature, fix | 70 |
Conductor category | Class 1 = solid | Conductor material | Cu, bare | Core identification | Colour |
Core insulation | Other | Flame retardant | In accordance with EN 60332324 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | True | Screen | False | Suspension element | None |
This page is (N)HXMH, part number 16020003/500.
You can find the detail information about specifications and dimensions on part number 16020003/500.
Part Number |
---|
16020003/100 |
16020023/100 |
16020023/500 |
16020103/100 |
16020103/500 |
16020123/100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) |
---|---|---|---|---|---|---|---|---|---|
111.50 € | 1 | Available | Quote | 10 | 100 | 1.5 | 3 | 8.5 | |
171.70 € | 1 | Available | Quote | 10 | 100 | 1.5 | 5 | 10 | |
858.50 € | 1 | Available | Quote | 10 | 500 | 1.5 | 5 | 10 | |
160.82 € | 1 | Available | Quote | 10 | 100 | 2.5 | 3 | 9.4 | |
804.08 € | 1 | Available | Quote | 10 | 500 | 2.5 | 3 | 9.4 | |
257.47 € | 1 | Available | Quote | 10 | 100 | 2.5 | 5 | 11 |