A-2Y(L)2Y...ST III BD Telephone Outdoor Cable (Part Numbers)

A-2Y(L)2Y...ST III BD Telephone Outdoor Cable

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Application
· For fixed installation and occasional flexing
· Suitable for outdoor use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1591050/100
1591050/500
1591052/100
1591052/1000
1591052/500
1591053/100
1591053/1000
1591053/500
1591150/100
1591150/1000
1591150/500
1591151/100
1591151/1000
1591151/500
1591152/100
1591152/1000
1591152/500
1591153/100
1591153/1000
1591153/500
1591154/1000
1591154/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Number of cores
(Core)
Outer diameter approx.
(mm)
Diameter conductor Number of stranding elements

117.20 €

1 Available 39 Days 10100410.50.61

586.02 €

1 Available 5 Days 10500410.50.61

188.86 €

1 Available 39 Days 101001211.50.63

1,888.75 €

1 Available 50 Days 1010001211.50.63

944.36 €

1 Available 5 Days 105001211.50.63

268.48 €

1 Available 39 Days 1010020130.65

2,684.80 €

1 Available 50 Days 10100020130.65

1,342.40 €

1 Available 5 Days 1050020130.65

160.35 €

1 Available 5 Days 1010048.60.81

1,603.56 €

1 Available 8 Days 10100048.60.81

801.77 €

1 Available 5 Days 1050048.60.81

234.87 €

1 Available 25 Days 10100810.90.82

2,348.59 €

1 Available 8 Days 101000810.90.82

1,174.31 €

1 Available 5 Days 10500810.90.82

270.60 €

1 Available 5 Days 101001213.50.83

2,705.96 €

1 Available 25 Days 1010001213.50.83

1,352.98 €

1 Available 5 Days 105001213.50.83

379.92 €

1 Available 5 Days 1010020150.85

3,799.23 €

1 Available 25 Days 10100020150.85

1,899.61 €

1 Available 5 Days 1050020150.85

6,389.80 €

1 Available 46 Days 10100040180.810

3,194.90 €

1 Available 5 Days 1050040180.810

Loading...

  1. 1

Basic information

Colour outer sheath Black Material outer sheath PE Core insulation PE
Operating temperature, fix 70 Halogen free (acc. EN 50267-2-2) True Core identification Colour + rings
Flame retardant No Stranding element Quad Screen over stranding None
Conductor category Class 1 = solid Protective sheath Al/PE Low smoke (acc. EN 61034-2) False
Longitudinal water blocking False Radial water blocking True Outdoor use permitted True
Stranding Bundle

Tech Support