Aluminium screw socket

Aluminium screw socket

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Heat-resistant
· Low height and low weight
· Non-aging
· Excellent in matching contours

Application
· Fastening elements for cable ties

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61724430

Part Number
61724430
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.37 €

1000 Available 5 Days 10

Loading...

  1. 1

Basic information

Diameter mounting hole 5 Height 5 Length 25
Operating temperature 450 Width 13 Suitable for cable tie width to 4,8
Colour Other Material Aluminium Type of fastening Screw and rivet

This page is Aluminium screw socket, part number 61724430.
You can find the detail information about specifications and dimensions on part number 61724430.

Tech Support