Deciband AHIB (61794780)

Deciband AHIB 61794780
  • Volume Discount

Product Details:

Manufacturer part number: 61794780

Brand: LAPP

Price: 17.02

Delivery time: 8 Days


Technical Data:

Nominal cross section: 0,75

Sleeve length: 8

Colour: White


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61794780

Part Number
61794780
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal cross section Sleeve length Colour

17.02 €

1 Available 8 Days 100,758White

Loading...

  1. 1

Basic information

Material Copper Insulation material Polypropylene Surface treatment Tinned
Construction type Standard For cables resistant to short circuit False Bandware True
Insulated True

Tech Support