Manufacturer part number: 61723351
Brand: LAPP
Price: 0.23 €
Delivery time: 18 Days
Length belt/tape/tie: 92 mm
Max. bundle diameter: 6
Band width: 2,4
Minimum holding force: 100
Operating temperature: 85
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61723351
Part Number
|
---|
61723351 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length belt/tape/tie (mm) | Max. bundle diameter | Band width | Minimum holding force | Operating temperature | Band closure | Material | Material quality | Surface treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.23 € | 100 | Available | 18 Days | 10 | 92 | 6 | 2,4 | 100 | 85 | Steel nose | Plastic | Polyamide PA | Untreated |
Loading...
Colour | Blue | Halogen free | True | Model | Internal toothing |
---|---|---|---|---|---|
Solvable fastener | False | Text strip | None | UL approval | False |
UV-stable acc. ASTM D6779 | False |
This page is Detectable Cable ties, part number 61723351.
You can find the detail information about specifications and dimensions on part number 61723351.
Configure
Basic Attributes
Length belt/tape/tie(mm)
Max. bundle diameter
Band width
Minimum holding force
Operating temperature
Band closure
Material
Material quality
Surface treatment
Filter by standard shipping days
Optional Attributes
Part Number |
---|
61723352 |
61723353 |
61723354 |
61723355 |
61723356 |
61723357 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length belt/tape/tie (mm) | Max. bundle diameter | Band width | Minimum holding force | Operating temperature | Band closure | Material | Material quality | Surface treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.37 € | 100 | Available | 5 Days | 10 | 186 | 45 | 4,8 | 100 | 85 | Steel nose | Plastic | Polyamide PA | Untreated | ||
0.75 € | 100 | Available | 8 Days | 10 | 360 | 102 | 4,8 | 100 | 85 | Steel nose | Plastic | Polyamide PA | Untreated | ||
1.25 € | 50 | Available | 46 Days | 10 | 340 | 90 | 7 | 50 | 85 | Steel nose | Plastic | Polyamide PA | Untreated | ||
0.27 € | 100 | Available | 5 Days | 10 | 92 | 16 | 2,4 | 100 | 85 | Steel nose | Plastic | Polypropylene PP | Untreated | ||
0.45 € | 100 | Available | 5 Days | 10 | 186 | 45 | 4,8 | 100 | 85 | Steel nose | Plastic | Polypropylene PP | Untreated | ||
0.85 € | 100 | Available | 5 Days | 10 | 360 | 102 | 4,8 | 100 | 85 | Steel nose | Plastic | Polypropylene PP | Untreated |