DIN-strips for QUADRO (61805190)

DIN-strips for QUADRO 61805190

Product Details:

Manufacturer part number: 61805190

Brand: LAPP

Price: 0.03

Delivery time: 5 Days


Technical Data:

Nominal cross section: 1

Colour: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61805190

Part Number
61805190
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal cross section Colour

0.03 €

500 5 Days 101Red

Loading...

  1. 1

Basic information

Sleeve length 8 Material Copper Insulation material Polypropylene
Surface treatment Tinned Construction type Standard For cables resistant to short circuit False
Bandware True Insulated True

Tech Support