Manufacturer part number: 22260018
Brand: LAPP
Price: 65.75 €
Delivery time: 5 Days
Max. total current: -
Operation temperature: 90
Material of contact surface: -
With LED indication: True
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260018
Part Number
|
---|
22260018 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Max. total current | Operation temperature | Material of contact surface | With LED indication | |
---|---|---|---|---|---|---|---|---|---|---|
65.75 € | 1 | Available | 5 Days | 10 | - | 90 | - | True |
Loading...
Degree of protection (IP) | IP65/IP67 | Max. current carrying capacity per I/O signal | 2 | Colour housing | Black |
---|
This page is Distribution Box M12, part number 22260018.
You can find the detail information about specifications and dimensions on part number 22260018.
Part Number |
---|
22260004 |
22260005 |
22260006 |
22260019 |
22260020 |
22260021 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Max. total current | Operation temperature | Material of contact surface | With LED indication |
---|---|---|---|---|---|---|---|---|---|---|
81.23 € | 1 | Available | 5 Days | 10 | - | 90 | - | True | ||
42.55 € | 1 | Available | 5 Days | 10 | - | 90 | - | False | ||
49.35 € | 1 | Available | 5 Days | 10 | - | 90 | - | False | ||
77.95 € | 1 | Available | 5 Days | 10 | - | 90 | - | True | ||
71.17 € | 1 | Available | 5 Days | 10 | - | 90 | - | True | ||
94.12 € | 1 | Available | 5 Days | 10 | - | 90 | - | False |