EPIC® Accessories for circular connectors (75007710)

EPIC® Accessories for circular connectors 75007710

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® Accessories for circular connectors 75007710
  • EPIC® Accessories for circular connectors 75007710
  • EPIC® Accessories for circular connectors 75007710
  • Volume Discount

Product Details:

Manufacturer part number: 75007710

Brand: LAPP

Price: 0.68

Delivery time: 5 Days


Technical Data:

Shape: Round

Thread connection size: -

Approved in combination with protective conduit DIN EN 61386-23: -

Colour: -

Connection type screw connection to housing: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

75007710

Part Number
75007710
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShape Thread connection size Approved in combination with protective conduit DIN EN 61386-23 Colour Connection type screw connection to housing Construction type Material Model Surface treatment With interlocking With sealing

0.68 €

20 Available 5 Days 10Round--------TrueTrue

Loading...

  1. 1

This page is EPIC® Accessories for circular connectors, part number 75007710.
You can find the detail information about specifications and dimensions on part number 75007710.

Variation of this product

Part Number
55001310
55001312
75007810
75018410
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShape Thread connection size Approved in combination with protective conduit DIN EN 61386-23 Colour Connection type screw connection to housing Construction type Material Model Surface treatment With interlocking With sealing

11.13 €

1 Available 5 Days 10-M25x1.5TrueMetallicThreadExternal threadBrassStraightNickel-plated--

11.67 €

1 Available 49 Days 10-M20x1.5TrueMetallicThreadExternal threadBrassStraightNickel-plated--

0.78 €

20 Available 8 Days 10Round--------TrueTrue
-

8.67 €

20 Available 5 Days 10Round--------TrueTrue

Tech Support