EPIC® DATA FT IE (21700617)

EPIC® DATA FT IE 21700617

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® DATA FT IE 21700617
  • EPIC® DATA FT IE 21700617
  • EPIC® DATA FT IE 21700617
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 21700617

Brand: LAPP

Price: 16.13

Delivery time: 5 Days


Technical Data:

Number of poles: 8

Type of connector: -

Category: -

Colour: -

Connection type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21700617

Part Number
21700617
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of poles Type of connector Category Colour Connection type Model Type of electrical connection, outer side Type of electrical connection, inner side Type of plug-in contact, outer side Screened Special tool necessary Suitable for litz wire conductor Suitable for round cable Suitable for solid core

16.13 €

10 Available 5 Days 108-----M12SolderFemale (bus)-----

Loading...

  1. 1

Basic information

With thread True

Tech Support