EPIC® DATA M12D

EPIC® DATA M12D

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Industrial Ethernet connectors, M12 D-coded, for 2-pair Cat.5 cables up to 100 MBit/s, with Ethernet or Profinet colour codingM12 D-coded connectorsCAT.5-Performanceinstallation without tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22261016

Part Number
22261016
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

29.28 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Permitted cable diameter 8 Number of poles 8 Type of connection socket for actuators and sensors M12
Type of connector M12 AWG size 22 Category 5E
Colour Silver Connection type Insulation displacement Material housing Metal
Model Bus (jack) Screened True Special tool necessary False
Suitable for litz wire conductor True Suitable for round cable True Suitable for solid core True

This page is EPIC® DATA M12D, part number 22261016.
You can find the detail information about specifications and dimensions on part number 22261016.

Tech Support