Manufacturer part number: 21700612
Brand: LAPP
Price: 11.17 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21700612
Type of connector | RJ45 8(8) | AWG size | 22 | Category | 6A (IEC) |
---|---|---|---|---|---|
Colour | Silver | Connection type | Insulation displacement | Model | Bus (jack) |
Screened | True | Special tool necessary | False | Suitable for litz wire conductor | True |
Suitable for round cable | True | Suitable for solid core | True |
This page is EPIC® DATA RJ45F Cat.6A, part number 21700612.
You can find the detail information about specifications and dimensions on part number 21700612.
Part Number |
---|
21700611 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
11.17 € | 24 | Available | 5 Days | 10 |