Manufacturer part number: 10450100
Brand: LAPP
Price: 20.57 €
Delivery time: 30 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10450100
Degree of protection (IP), mounted | IP65 | Height | 57 | Length | 63 |
---|---|---|---|---|---|
Width | 29,5 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Single locking lever | Position cable feed | Two-sided |
Position of the shackle | Base unit | Material housing | Aluminium | Type of housing | Socket case |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® H-A 10 SGRL-LB, part number 10450100.
You can find the detail information about specifications and dimensions on part number 10450100.
Part Number |
---|
19450100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
22.22 € | 5 | Available | 5 Days | 10 |