EPIC® H-A 10 TG

EPIC® H-A 10 TG

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Small and space-saving for narrow available space

Application
· Electronic laboratory
· Machine and equipment manufacturing
· Control engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10446000
10446100
19446000
19446100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

13.02 €

5 Available 5 Days 10

13.07 €

5 Available 5 Days 10

6.09 €

5 Available 8 Days 10

6.09 €

5 Available 37 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 53,5 Length 63
Width 29,5 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support